??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303012_270m
Bill of material
F1A2-303012-270M
Part Number
F1A2-303012-270M
Description
Shielded SMD Power Inductor, 27.0uH, 450mA, 1LN, 3.0 x 3.0mm Footprint, 1.2mm Height Profile
Inductance
27 uH
Current
0,45 A
Saturation
0,32 A
DCR
940 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
3.0 x 3.0 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models