??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303012_120m
Bill of material
F1A2-303012-120M
Part Number
F1A2-303012-120M
Description
Shielded SMD Power Inductor, 12.0uH, 720mA, 1LN, 3.0 x 3.0mm Footprint, 1.2mm Height Profile
Inductance
12 uH
Current
0,72 A
Saturation
0,5 A
DCR
390 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
3.0 x 3.0 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models