??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303010_2r7n
Bill of material
F1A2-303010-2R7N
Part Number
F1A2-303010-2R7N
Description
Shielded SMD Power Inductor, 2.7uH, 1.00A, 1LN, 3.0 x 3.0mm Footprint, 1mm Height Profile
Inductance
2,7 uH
Current
1 A
Saturation
0,95 A
DCR
170 Ohm
Test Frequency
100 KHz
Max Height
1 mm
Dimensions Max
3.0 x 3.0 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models