??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303010_220m
Bill of material
F1A2-303010-220M
Part Number
F1A2-303010-220M
Description
Shielded SMD Power Inductor, 22.0uH, 420mA, 1LN, 3.0 x 3.0mm Footprint, 1mm Height Profile
Inductance
22 uH
Current
0,42 A
Saturation
0,28 A
DCR
1040 Ohm
Test Frequency
100 KHz
Max Height
1 mm
Dimensions Max
3.0 x 3.0 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models