??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303010_1r5n
Bill of material
F1A2-303010-1R5N
Part Number
F1A2-303010-1R5N
Description
Shielded SMD Power Inductor, 1.5uH, 1.30A, 1LN, 3.0 x 3.0mm Footprint, 1mm Height Profile
Inductance
1,5 uH
Current
1,3 A
Saturation
1,2 A
DCR
100 Ohm
Test Frequency
100 KHz
Max Height
1 mm
Dimensions Max
3.0 x 3.0 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models