??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303010_150m
Bill of material
F1A2-303010-150M
Part Number
F1A2-303010-150M
Description
Shielded SMD Power Inductor, 15.0uH, 500mA, 1LN, 3.0 x 3.0mm Footprint, 1mm Height Profile
Inductance
15 uH
Current
0,5 A
Saturation
0,33 A
DCR
650 Ohm
Test Frequency
100 KHz
Max Height
1 mm
Dimensions Max
3.0 x 3.0 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models