??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
F1A1-464615-8R2N
Bill of material
F1A1-464615-8R2N
Part Number
F1A1-464615-8R2N
Description
Shielded SMT Power Inductor, 8.2uH, 1.05A, 250 Ohm
Inductance
8,2 uH
Current
1,05 A
Saturation
1,2 A
DCR
250 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models