??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
F1A1-464615-6R8N
Bill of material
F1A1-464615-6R8N
Part Number
F1A1-464615-6R8N
Description
Shielded SMT Power Inductor, 6.8uH, 1.15A, 230 Ohm
Inductance
6,8 uH
Current
1,15 A
Saturation
1,3 A
DCR
230 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models