??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464615_3r9n
Bill of material
F1A1-464615-3R9N
Part Number
F1A1-464615-3R9N
Description
Shielded SMT Power Inductor, 3.9uH, 1.45A, 168 Ohm
Inductance
3,9 uH
Current
1,45 A
Saturation
1,6 A
DCR
168 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models