??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464615_1r2n
Bill of material
F1A1-464615-1R2N
Part Number
F1A1-464615-1R2N
Description
Shielded SMT Power Inductor, 1.2uH, 1.7A, 100 Ohm
Inductance
1,2 uH
Current
1,7 A
Saturation
2,5 A
DCR
100 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models