??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464612_8r2n
Bill of material
F1A1-464612-8R2N
Part Number
F1A1-464612-8R2N
Description
Shielded SMT Power Inductor, 8.2uH, 900mA, 362 Ohm
Inductance
8,2 uH
Current
0,9 A
Saturation
0,8 A
DCR
362 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
下載CAD模型