??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464612_4r7n
Bill of material
F1A1-464612-4R7N
Part Number
F1A1-464612-4R7N
Description
Shielded SMT Power Inductor, 4.7uH, 1.2A, 196 Ohm
Inductance
4,7 uH
Current
1,2 A
Saturation
1,1 A
DCR
196 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models