??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464612_330m
Bill of material
F1A1-464612-330M
Part Number
F1A1-464612-330M
Description
Shielded SMT Power Inductor, 33.0uH, 450mA, 1300 Ohm
Inductance
33 uH
Current
0,45 A
Saturation
0,38 A
DCR
1300 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models