??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464612_2r2n
Bill of material
F1A1-464612-2R2N
Part Number
F1A1-464612-2R2N
Description
Shielded SMT Power Inductor, 2.2uH, 1.5A, 106 Ohm
Inductance
2,2 uH
Current
1,5 A
Saturation
1,4 A
DCR
106 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models