??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464612_180m
Bill of material
F1A1-464612-180M
Part Number
F1A1-464612-180M
Description
Shielded SMT Power Inductor, 18.0uH, 600mA, 775 Ohm
Inductance
18 uH
Current
0,6 A
Saturation
0,5 A
DCR
775 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models