??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383818_6r8n
Bill of material
F1A1-383818-6R8N
Part Number
F1A1-383818-6R8N
Description
Shielded SMT Power Inductor, 6.8uH, 1.05A, 200 Ohm
Inductance
6,8 uH
Current
1,05 A
Saturation
0,9 A
DCR
200 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models