??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383818_330m
Bill of material
F1A1-383818-330M
Part Number
F1A1-383818-330M
Description
Shielded SMT Power Inductor, 33.0uH, 400mA, 712 Ohm
Inductance
33 uH
Current
0,4 A
Saturation
0,4 A
DCR
712 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models