??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383818_2r7n
Bill of material
F1A1-383818-2R7N
Part Number
F1A1-383818-2R7N
Description
Shielded SMT Power Inductor, 2.7uH, 1.55A, 125 Ohm
Inductance
2,7 uH
Current
1,55 A
Saturation
1,4 A
DCR
125 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models