??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383818_1r2n
Bill of material
F1A1-383818-1R2N
Part Number
F1A1-383818-1R2N
Description
Shielded SMT Power Inductor, 1.2uH, 1.9A, 88 Ohm
Inductance
1,2 uH
Current
1,9 A
Saturation
2 A
DCR
88 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models