??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383818_180m
Bill of material
F1A1-383818-180M
Part Number
F1A1-383818-180M
Description
Shielded SMT Power Inductor, 18.0uH, 600mA, 437 Ohm
Inductance
18 uH
Current
0,6 A
Saturation
0,55 A
DCR
437 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models