??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_5r6n
Bill of material
F1A1-383815-5R6N
Part Number
F1A1-383815-5R6N
Description
Shielded SMT Power Inductor, 5.6uH, 1.1A, 175 Ohm
Inductance
5,6 uH
Current
1,1 A
Saturation
0,9 A
DCR
175 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models