??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_4r7n
Bill of material
F1A1-383815-4R7N
Part Number
F1A1-383815-4R7N
Description
Shielded SMT Power Inductor, 4.7uH, 1.2A, 162 Ohm
Inductance
4,7 uH
Current
1,2 A
Saturation
0,95 A
DCR
162 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models