??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_3r9n
Bill of material
F1A1-383815-3R9N
Part Number
F1A1-383815-3R9N
Description
Shielded SMT Power Inductor, 3.9uH, 1.3A, 143 Ohm
Inductance
3,9 uH
Current
1,3 A
Saturation
1 A
DCR
143 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models