??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_1r5n
Bill of material
F1A1-383815-1R5N
Part Number
F1A1-383815-1R5N
Description
Shielded SMT Power Inductor, 1.5uH, 1.7A, 94 Ohm
Inductance
1,5 uH
Current
1,7 A
Saturation
1,7 A
DCR
94 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models