??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_150m
Bill of material
F1A1-383815-150M
Part Number
F1A1-383815-150M
Description
Shielded SMT Power Inductor, 15.0uH, 750mA, 456 Ohm
Inductance
15 uH
Current
0,75 A
Saturation
0,55 A
DCR
456 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models