??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_120m
Bill of material
F1A1-383815-120M
Part Number
F1A1-383815-120M
Description
Shielded SMT Power Inductor, 12.0uH, 800mA, 350 Ohm
Inductance
12 uH
Current
0,8 A
Saturation
0,6 A
DCR
350 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models