??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383812_3r9n
Bill of material
F1A1-383812-3R9N
Part Number
F1A1-383812-3R9N
Description
Shielded SMT Power Inductor, 3.9uH, 0.83A, 256 Ohm
Inductance
3,9 uH
Current
0,83 A
Saturation
1 A
DCR
256 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models