??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383812_3r3n
Bill of material
F1A1-383812-3R3N
Part Number
F1A1-383812-3R3N
Description
Shielded SMT Power Inductor, 3.3uH, 0.87A, 188 Ohm
Inductance
3,3 uH
Current
0,87 A
Saturation
1,1 A
DCR
188 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models