??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383812_1r2n
Bill of material
F1A1-383812-1R2N
Part Number
F1A1-383812-1R2N
Description
Shielded SMT Power Inductor, 1.2uH, 1.3A, 81 Ohm
Inductance
1,2 uH
Current
1,3 A
Saturation
1,6 A
DCR
81 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models