??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383812_150m
Bill of material
F1A1-383812-150M
Part Number
F1A1-383812-150M
Description
Shielded SMT Power Inductor, 15.0uH, 0.37A, 787 Ohm
Inductance
15 uH
Current
0,37 A
Saturation
0,4 A
DCR
787 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models