??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383812_100m
Bill of material
F1A1-383812-100M
Part Number
F1A1-383812-100M
Description
Shielded SMT Power Inductor, 10.0uH, 0.45A, 650 Ohm
Inductance
10 uH
Current
0,45 A
Saturation
0,5 A
DCR
650 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models