??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303018_330m
Bill of material
F1A1-303018-330M
Part Number
F1A1-303018-330M
Description
Shielded SMT Power Inductor, 33.0uH, 330mA, 1222 Ohm
Inductance
33 uH
Current
0,33 A
Saturation
0,3 A
DCR
1222 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models