??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303018_100m
Bill of material
F1A1-303018-100M
Part Number
F1A1-303018-100M
Description
Shielded SMT Power Inductor, 10.0uH, 750mA, 468 Ohm
Inductance
10 uH
Current
0,75 A
Saturation
0,55 A
DCR
468 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models