??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303015_8r2n
Bill of material
F1A1-303015-8R2N
Part Number
F1A1-303015-8R2N
Description
Shielded SMT Power Inductor, 8.2uH, 720mA, 572 Ohm
Inductance
8,2 uH
Current
0,72 A
Saturation
0,55 A
DCR
572 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models