??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303015_220m
Bill of material
F1A1-303015-220M
Part Number
F1A1-303015-220M
Description
Shielded SMT Power Inductor, 22.0uH, 300mA, 1250 Ohm
Inductance
22 uH
Current
0,3 A
Saturation
0,3 A
DCR
1250 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models