??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303012_8r2n
Bill of material
F1A1-303012-8R2N
Part Number
F1A1-303012-8R2N
Description
Shielded SMT Power Inductor, 8.2uH, 580mA, 560 Ohm
Inductance
8,2 uH
Current
0,58 A
Saturation
0,38 A
DCR
560 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models