??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303012_4r7n
Bill of material
F1A1-303012-4R7N
Part Number
F1A1-303012-4R7N
Description
Shielded SMT Power Inductor, 4.7uH, 720mA, 312 Ohm
Inductance
4,7 uH
Current
0,72 A
Saturation
0,5 A
DCR
312 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models