??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303012_100m
Bill of material
F1A1-303012-100M
Part Number
F1A1-303012-100M
Description
Shielded SMT Power Inductor, 10.0uH, 550mA, 780 Ohm
Inductance
10 uH
Current
0,55 A
Saturation
0,33 A
DCR
780 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models