您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
Atmos TERA-SCH200/500-200/4-L2-YA-EN-S02-V2-IE3
Wilo
Axially split case pumps
Atmos TERA-SCH
Powered by
CAD模型選擇
{wilo/8ae2819c6da42ad2016da52f1eb47804/8ae2819c6e7cae57016e8d22aa496da3/8ae2819c75abeddc0175b62e62795ff5.prj},{NB=Atmos TERA-SCH200/500-200/4-L2-YA-EN-S02-V2-IE3 Atmos TERA-SCH200/500-200/4-L2-YA-EN-S02-V2-IE3(350)},{ARTICLE_ID=Atmos TERA-SCH200/500-200/4-L2-YA-EN-S02-V2-IE3},{EF014904=0},{EF014905=0},{EF000991=0},{EF000992=0},{EF020449=10.0},{EF000536=0},{EF003977=400.000},{EF000351=3.000},{EF005455=50},{EF000001=346.0},{EF012424=0},{EF012425=200.0},{EF013710=0},{EF001642=1450.0},{EF020121=0},{EF007179=0},{EF023182=-10.0},{EF002386=0.0},{EF025503=300},{EF025504=200},{EF020246=0},{EF023094=400.0},{EF023095=400.0},{EF023099=322.5},{EF023096=2730.0},{EF023097=0},{EF023098=976.0},{EF004663=0},{EF013402=730.0},{EF000167=2045.0},{A1=15.000},{A2=22.500},{B1=28.000},{B2=26.000},{D21=23.000},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
Wilo
Description
F19 YA (200/500)
Bill of material
Atmos TERA-SCH200/500-200/4-L2-YA-EN-S02-V2-IE3
Produktabbildung
Article number
Atmos TERA-SCH200/500-200/4-L2-YA-EN-S02-V2-IE3
Atmos TERA-SCH200/500-200/4-L2-YA-EN-S02-V2-IE3
Type code
Atmos TERA-SCH200/500-200/4-L2-YA-EN-S02-V2-IE3
Atmos TERA-SCH200/500-200/4-L2-YA-EN-S02-V2-IE3
Manufacturer
WILO SE
Level Of Detail
350
300
200
350
300
200
Short text
Axially spilt case pump mounted on a base frame.
Tender text
Non-self-priming, single-stage in-line centrifugal pump with axially split housing and double-sided suction impeller for installation on a base frame. Sealing between the two parts of the pump housing is achieved by means of a paper gasket. Shaft sealing is ensured with a flushed mechanical seal or with a cooled stuffing box packing. The system is optionally delivered as a *Complete unit, comprising a pump with semi-elastic coupling, coupling guard and motor on a common base frame *Pump with semi-elastic coupling, coupling guard on a base frame *Bare shaft pump, without base frame Utilisation *Raw water intake, pressure boosting and general transport in power plants, waterworks and municipal drinking water supply networks *Cooling water and industrial water supply in power plants and industrial facilities *Irrigation in professional irrigation/agriculture *Pumping of heating water (in accordance with VDI 2035 Germany) and water-glycol mixtures Special features/Product advantages *Reliable continuous duty for an efficient drinking water supply over extensive piping networks – can be tailored to suit your exact requirements *Reduced energy costs through high overall efficiency *Simplified and shorter alignment process thanks to tolerant coupling (option) and motor adjusting device *Increased operational reliability thanks to quiet-running hydraulics with lower vibrations and reduced noise level *Reduced cavitation tendency through optimised NPSH performances *Lower space requirements due to compact design *Also available as certified drinking water version – optionally with Ceram CT coating also approved for drinking water *Optionally available with Ceram CT coating – for an efficiency increase of up to 3 % *Maximum volume flow of up to 4500 m³/h
Product description
Atmos TERA-SCH200/500-200/4-L2-YA-EN-S02-V2-IE3
Atmos TERA-SCH200/500-200/4-L2-YA-EN-S02-V2-IE3
ETIM Class (EC)
EC004577
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
Grey cast iron
Grey cast iron
Material pump wheel
EN-GJL-250
EN-GJL-250
Volume flow rate (BEP)
0
m³/h
Head at flow rate (BEP)
0
kPa
Max. discharge flow
0
m³/h
Max. static height
0
m
Max. operating pressure
10.0
bar
Electrical connection
2 x M63x1.5
2 x M63x1.5
Cable length
0
mm
Rated voltage
400.000
V
Number of phases
3.000
Frequency
50
Hz
Nominal current
346.0
346.0
A
Motor power input (P1) per motor
0
kW
Motor power output (P2) per motor
200.0
200.0
kW
Minimum Efficiency Index (MEI)
0
Insulation class acc. to IEC
F
Rotational speed
1450.0
1/min
Motor speed control
0
Type of speed control
Regulated in fixed steps
Communication
None
Radio standard Bluetooth
no
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
no
Radio standard 5G
no
Interface signal 0-10 V / 2-10 V
No
Interface signal 0-20 mA / 4-20 mA
No
Interface PT100 / PT1000 / PTC
No
Interface Pulse Width Modulation (PWM)
No
Interface pulse counter
No
Potential free switch contact
no
With communication interface RS-485
No
With communication interface RS-232
No
Supporting protocol for EtherNet/IP
No
Supporting protocol for KNX
No
Supporting protocol for PROFIBUS
No
Supporting protocol for PROFINET IO
No
Supporting protocol for CAN/CANOpen
No
Supporting protocol for Modbus TCP
No
Supporting protocol for Modbus RTU
No
Supporting protocol for BACnet MS/TP
no
Supporting protocol for BACnet IP
no
Supporting protocol for LON/LONWorks
no
Supporting protocol for LIN Bus
No
Medium temperature (continuous)
-10.0
°C
Ambient temperature
0.0
°C
Connection on supply side
Flange
Diameter of connection on supply side
DN 300
Outer pipe diameter connection inlet side
300
mm
Flange compression stage connection inlet
PN 10
bar
Connection standard inlet side
EN 1092-2
Connection outlet side
Flange;DN200-PN10-EN1092-2
Diameter of connection on delivery side
DN 200
Outer pipe diameter connection outlet side
200
mm
Flange compression stage connection outlet
PN 10
bar
Connection standard outlet side
EN 1092-2
Flange shape
Flange
Degree of protection (IP rating)
IP55
Forced motor cooling
0
Height of suction end
400.0
400.0
mm
Height of pressure end
400.0
400.0
mm
Length of centre pressure/suction
322.5
mm
Pump length
2730.0
2730.0
mm
Length of foundation plate
0
mm
Foundation plate width
976.0
976.0
mm
Explosion-proof
0
Standard motor
Standard motor
Motor efficiency class
IE3
Direction of rotation
In anticlockwise rotation
Kind of motor starter
Direct On Line (DOL)
Type of motor protection
integrated
Height of flap
730.0
730.0
mm
Weight
2045.0
2045.0
kg
Mechanical seal
AQ1EGG
AQ1EGG
Spacer coupling
With spacer
Angle to first bolt hole
15.000
°
Angle to first bolt hole
22.500
°
Thickness flange (incl. sealing edge)
28.000
mm
Thickness flange (incl. sealing edge)
26.000
mm
Diameter bolt hole
23.000
mm
Diameter bolt hole
23.000
mm
Outer diameter of flange
445.000
mm
Outer diameter of flange
340.000
mm
Dimensions
DN 300
Dimensions
DN 200
Outer pipe diameter connection
308
mm
Outer pipe diameter connection
208
mm
Thickness sealing edge
4
mm
Thickness sealing edge
3
mm
Pitch circle
400.000
mm
Pitch circle
295.000
mm
Number of bolt holes
12.000
mm
Number of bolt holes
8.000
Diameter sealing edge
370
mm
Diameter sealing edge
266
mm
Dimensions
450
mm
Dimensions
420
mm
Dimensions
928.500
928.500
mm
Dimensions
976.000
976.000
mm
Dimensions
225.000
mm
Dimensions
195.000
mm
Dimensions
100
mm
Dimensions
100
mm
Dimensions
1040.000
1040.000
mm
Dimensions
160.000
160.000
mm
Dimensions
280.5
mm
Dimensions
1"
Dimensions
1"
Dimensions
24.000
24.000
mm
Dimensions
63.000
63.000
mm
Dimensions
318.000
318.000
mm
Dimensions
26.000
mm
Dimensions
59
mm
Dimensions
1260.000
1260.000
mm
Dimensions
1090
1090
mm
Dimensions
730.000
730.000
mm
Dimensions
1156.000
1156.000
mm
Dimensions
400
400
mm
Dimensions
400
400
mm
Dimensions
120.000
120.000
mm
Dimensions
585.000
mm
Dimensions
255.000
mm
Dimensions
255.000
mm
Dimensions
945
mm
Dimensions
275
275
mm
Dimensions
335
335
mm
Dimensions
130
mm
Dimensions
190
mm
Dimensions
415.000
415.000
mm
Dimensions
25.000
mm
Dimensions
25.000
mm
Dimensions
280.5
mm
Dimensions
644.000
644.000
mm
Dimensions
2730.000
2730.000
mm
Port-to-port length
322.500
mm
Dimensions
551.500
mm
Dimensions
668.500
mm
Dimensions
1370.000
1370.000
mm
Dimensions
2260.000
2260.000
mm
Dimensions
300.000
mm
Dimensions
830.000
830.000
mm
Dimensions
830.000
830.000
mm
Dimensions
205.000
mm
Dimensions
205.000
mm
Dimensions
155.000
mm
Dimensions
155.000
mm
Dimensions
720.000
720.000
mm
Dimensions
500.000
500.000
mm
Dimensions
0
Dimensions
379.000
379.000
mm
Dimensions
382.000
382.000
mm
Number of drilled holes
6
6
Number of drilled holes
4
Dimensions
1"
Dimensions
M8
Dimensions
M8
Dimensions
140.000
140.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型