??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WMBerg
Description
F16U20 - Spur Gears - 16 Pitch - 11/16" Bore - 3/8" Face - AGMA Quality 8 - Hubless Style - Non-Metallic Gears - 20° Pressure Angle
Bill of material
F16U20-32
Product No.
Description
HUBLESS SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
polyurethane
Diametrical Pitch
16
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.6871 Inch
Face Width
3/8 Inch
Face Width
0.3750 Inch
Previews
3D
Dimension
2D
Download CAD models