??
Catalog navigation
Seleção de modelos em CAD
Available products: 12
HELP_VARIABLE
Company
WMBerg
Description
F16S20 - Precision Spur Gears - 16 Pitch - 11/16" Bore - 3/8" Face - AGMA Quality 9 - Hubless Style - 20° Pressure Angle
Bill of material
F16S20-32
Product No.
Description
HUBLESS SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametrical Pitch
16
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
polegada
Outside Diameter
polegada
Bore
0.6871 polegada
Face Width
3/8 polegada
Previews
3D
Dimensão
2D
Baixar modelos em CAD