??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
D-M-E
Description
F1536 - Green Die Spring Round wire - DME - Mat. Special alloy
Bill of material
F15360060X051
Catalog Number
Description
Diameter d2
mm
Diameter d1
mm
Diameter d4
mm
Length Lo
mm
Spring rate c
N/mm
Length S1 (60% Lo)
mm
Force F1
N
Length S2 (55% Lo)
mm
Force F2
N
Length Sn (50% Lo)
mm
Force Fn
N
Previews
3D
Dimension
2D
Download CAD models