??
Catalog navigation
CAD model selection
Selectable products: 58
HELP_VARIABLE
Company
WMBerg
Description
F12A & P12A - Spur Gears - 12 Pitch - 3/8",1/2" and 5/8" Bore - 3/4" Face - Aluminum Anodized (Green) - 20° Pressure Angle - AGMA Quality 8
Bill of material
P12A72-30
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Anodized (Green)
Diametrical Pitch
12
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Face Width
3/4 Inch
Previews
3D
Dimension
2D
Download CAD models