??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
F109090 - 45 Series Aluminum Profile-90X90
Bill of material
F109090-N-N-L100
Type code
F109090
screw
hole
L
mm
Enter value for L
mm
cm
inch
ft
mass
6.000 kg/m
Sectional Area
2211 mm^2
Cross Sectional Moment of Inertia(ℓx)
209.2×10⁴ mm^4
Cross Sectional Moment of Inertia(ℓy)
209.2×10⁴ mm^4
catalog
f109090.jpg
Previews
3D
Dimension
2D
Download CAD models