??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Aircomp
Description
F+R+L Unit - F+R+L 1/4” 042
Bill of material
0420500103
Code
Reference
Flow rate (P1= 10 bar DP= 1 bar)
980 Nl/min
pressure range
bar
IN-OUT Connections
G1/4” Pollici
Filter filtering degree
µm
Max Inlet pressure
16 bar
Drain working pressure
bar
bowl capacity
cc
Working temperature
-5 / +50 °C
Max Torque
25 Nm
Weight
0,35 Kg
Previews
3D
Dimension
2D
Download CAD models