??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Aircomp
Description
F+L Unit - F+L 3/4” 080
Bill of material
0800700501
Code
Reference
Flow rate (P1=6,30 bar DP= 1 bar)
3000 Nl/min
IN-OUT Connections
G3/4" Pollici
Filtering degree
µm
Working pressure
bar
Drain working pressure
bar
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
1,07 Kg
Previews
3D
Dimension
2D
Download CAD models