??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Pneumax
Description
F - Filter
Bill of material
N172AFA
Size
Version
Connections
Filter pore size
μm
Options
Bowl options
Max. inlet pressure
13 bar
Minimum working pressure with automatic drain
0,5 bar
Maximum working pressure with automatic drain
13 bar
Working temperature
-5°C÷+50°C °C
Weight
g
Bowl capacity
cm^3
Assembly positions
Vertical
Max. fitting torque
Nm
Wall fixing screw
Previews
3D
Dimension
2D
Download CAD models