目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
SS172AFA
Pneumax
Process automation technology
Serie 1700 Steel Line
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/trattamento_aria_inox/filtro_asmtab.prj},{NB=SS172AFA},{T=2},{V=S},{C=A},{S=A},{O=},{Z=},{X=45.000},{Y=80.000},{BC=15},{AP=Verticale},{PPATH=filtro_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Pneumax
Description
F - Filter
Bill of material
SS172AFA
Size
2
2
Version
S= Standard surface finishing
F= Clean profile
S= Standard surface finishing
F= Clean profile
Connections
A= 1/4 NPT
B= 3/8 NPT
C= G1/4"
D= G3/8"
A= 1/4 NPT
B= 3/8 NPT
C= G1/4"
D= G3/8"
Filter pore size
A= 5 µm - 316 stainless steel
B= 20 µm - 316 stainless steel
C= 50 µm - 316 stainless steel
D= 5µm - HDPE
E= 20µm - HDPE
F= 50µm - HDPE
A= 5 µm - 316 stainless steel
B= 20 µm - 316 stainless steel
C= 50 µm - 316 stainless steel
D= 5µm - HDPE
E= 20µm - HDPE
F= 50µm - HDPE
Options
= Standard
L= Bassa temperatura
Z= Bassa temperatura (-60°C)
H= High temperature
S= Automatic exhaust
SR= Reduced automatic exhaust
EF= EPDM-FDA
= Standard
L= Bassa temperatura
Z= Bassa temperatura (-60°C)
H= High temperature
S= Automatic exhaust
SR= Reduced automatic exhaust
EF= EPDM-FDA
Enclosure options
= Standard
G= pressure gauge connection
= Standard
G= pressure gauge connection
Maximum inlet pressure
20
bar
Weight
1070
1070
g
Temperature
-30°C ÷ +80°C
°C
Maximum condense capacity
15
15
cm^3
Assembly position
Verticale
Previews
3D
2D
下載CAD模型
生成CAD模型