目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
F-2981-M-040
Milwaukee Valve
Iron Valves
Globes
Powered by
CAD模型選擇
{milwaukeevalve/iron_valves/globes/2981_m_asmtab.prj},{NB=F-2981-M-040},{VS=4.00000000},{CLASS=200},{MOD=2981-M},{VSPN=040},{A=11.5},{B=15.81},{C=10.00},{D=9.00},{E=0.94},{CV=195},{MATL=Material/Specifications},{PPATH=2981_m_asmtpl.prj},{LOD=},{WT=98.0},{C2=3.93701}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Milwaukee Valve
Description
F-2981-M, F-2981A - Iron Globe Valve, 125lb, SWP-200lb, 200 WOG, IBBM, Non-Shock, Solid Disc, Bolted Bonnet, Gland Packed, Flanged Ends
Bill of material
F-2981-M-040
Part No.
F-2981-M-040
F-2981-M-040
Valve Size
4
4
Inch
Class
200
Model
F-2981-M
F-2981A
F-2981-M
F-2981A
A
11.5
11.5
Inch
B
15.81
15.81
Inch
C
10.00
10.00
Inch
D
9.00
9.00
Inch
E
0.94
0.94
Inch
Cv
195
195
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Weight
98.0
98.0
lbs
Hole through body
3.93701
3.93701
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型