??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Azolgas
Description
EXY - Flange Strippers
Bill of material
EXY 100 100
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Compression Rate
Initial Force (150 bar)
daN
Initial Intermediate Forces (150 bar)
daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
50 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
NO
Total length
mm
Safety Stroke
2 mm
Cylinder length
mm
Ø Rod
50 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
0 bar
Filling thread
NO
Adapter filling connection
NO
Product name
GAS STRIPPERS / STOCK LIFTERS
Series
EXY
Info Link
PDF data sheet
Previews
3D
Dimension
2D
Download CAD models